Connection cable for strain gauge torque sensors, M16x0.75 14-pole neg. to open end, custom length / KSM385370SP

Connection cable for strain gauge torque sensors, M16x0.75 14-pole neg. to open end, custom length
KSM385370SP
18030136
  • Integration of a torque sensor into a customer-specific measuring chain
  • Good EMC performance
  • Very flexible
  • Easy handling
Upon request
On request
Mechanical properties
Bending radius [mm]
6.9 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Operation and installation
Operating temperature range
-40 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Configurable cable length
0.1 … 25 m
Interfaces
Connection type (sensor)
M16x0.75 14-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PVC
Cable diameter
6.9 mm
Cable color
Metalic gray
Connection between torque sensor and customer specific solution
Loading
Loading