Separation cable for piezoelectric sensors, V3 BW pos. 90° to 3 x KIAG 10-32 pos., custom length / 1698AN2sp

Separation cable for piezoelectric sensors, V3 BW pos. 90° to 3 x KIAG 10-32 pos., custom length
1698AN2sp
18043542
  • Cable material: PFA / TPC
  • IP protection: IP67 / IP65
  • Operating temperature range from -40 to 120°C
  • V3 BW pos. 90° (3-pole) - 3 x KIAG 10-32 pos.
Upon request
On request
Mechanical properties
Bending radius (static)
36 mm
Bending radius (dynamic)
54 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
90°
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
V3-BW pos. 90°
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos.
Dimensions and materials
Material
PFA / TPC
Cable color
Blue or black
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading