Separation cable for piezoelectric sensors, V3 BW pos. to 3 x KIAG 10-32 pos., custom length / 1698AN1sp

Separation cable for piezoelectric sensors, V3 BW pos. to 3 x KIAG 10-32 pos., custom length
1698AN1sp
18043543
  • Cable material: PFA / TPC
  • IP protection: IP67 / IP65
  • Cable length: custom length
  • V3 BW pos. (3-pole) - 3 x KIAG 10-32 pos.
Upon request
On request
Mechanical properties
Bending radius (static)
36 mm
Bending radius (dynamic)
54 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
V3 BW pos.
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos.
Dimensions and materials
Material
PFA / TPC
Cable color
Blue or black
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading