Separation cable for piezoelectric sensors, V3-E pos. to 3 x KIAG 10-32 pos., custom length / 1698AMsp

Separation cable for piezoelectric sensors, V3-E pos. to 3 x KIAG 10-32 pos., custom length
1698AMsp
18043121
  • Cable material: PFA
  • IP protection: IP68 / IP65
  • Operating temperature range from -40 to 120°C
  • Cable length: custom length
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
10 mm
Bending radius (dynamic)
15 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
97-100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.3 … 10 m
Interfaces
Connection type (sensor)
V3-E pos.
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos.
Dimensions and materials
Material
PFA
Cable color
Multicolor
Cable outer layer protection
Steel braiding
Cable diameter (outer)
7.5 mm
Cable diameter (inner)
2 mm
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading