Connection cable for piezoelectric sensors, V3-BW pos. 90° to Fischer 104 9-pole pos., custom length / 1698AK

Connection cable for piezoelectric sensors, V3-BW pos. 90° to Fischer 104 9-pole pos., custom length
1698AK
18042764
  • Cable material: TPC
  • IP protection: IP65
  • Cable outer protection: Stainless steel
  • Cable length: custom length
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
36 mm
Bending radius (dynamic)
54 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
90°
Connection option (sensor)
Screwed
Configurable cable length
0.5 … 20 m
Interfaces
Connection type (sensor)
V3-BW pos. 90°
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Material
TPC
Cable diameter
3.6 mm
Cable color
Black
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading