Connection cable for piezoelectric sensors, V3-E pos. to Fischer 104 pos., 2 m / 1698AI2

Connection cable for piezoelectric sensors, V3-E pos. to Fischer 104 pos., 2 m
1698AI2
18032795
  • Cable material: PFA
  • IP protection: IP68 / IP65
  • Operating temperature range from -40 to 120°C
  • Cable length: 2 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
10 mm
Bending radius (dynamic)
15 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
97-100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Temperature range
-40 … 120 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Number of conductors
3
Connection type (sensor)
V3-E pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Material
PFA
Cable color
Metalic gray
Weight
273 g
Cable outer layer protection
Steel braiding
Cable diameter (outer)
7.5 mm
Cable diameter (inner)
1 mm
Predefined cable length
2 m
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading