Separation cable for piezoelectric sensors, V3-A pos. to 3 x KIAG 10-32 pos., 10 m / 1698AE10

Separation cable for piezoelectric sensors, V3-A pos. to 3 x KIAG 10-32 pos., 10 m
1698AE10
18033752
  • Cable material: PFA
  • IP protection: IP65
  • Operating temperature range from -40 to 120°C
  • Cable length: 10 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Temperature range
-40 … 120 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Number of conductors
3
Connection type (sensor)
V3-A pos.
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos.
Dimensions and materials
Material
PFA
Cable color
Green
Weight
480 g
Cable outer layer protection
Synthetic braiding
Cable diameter (outer)
3.1 mm
Cable diameter (inner)
2 mm
Predefined cable length
10 m
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading