Connection cable for piezoelectric sensors, V3-B pos. to Fischer 104 pos., custom length / 1698ABSP

Connection cable for piezoelectric sensors, V3-B pos. to Fischer 104 pos., custom length
1698ABSP
18000676
  • Cable material: TPC
  • IP protection: IP68 / IP65
  • Operating temperature range from -40 to 120°C
  • Cable length: custom length
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
36 mm
Bending radius (dynamic)
54 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.5 … 20 m
Interfaces
Connection type (sensor)
V3-B pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Material
TPC
Cable diameter
3.6 mm
Cable color
Black
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading