Connecting cable for Slimline load cell sets of Types 913xCA and 914xCA, total signal, KIAG 10-32, custom length / 1971A59

Connecting cable for Slimline load cell sets of Types 913xCA and 914xCA, total signal, KIAG 10-32, custom length
1971A59
18000943
  • Connecting cable with 1 conductor to capture total signals of Slimline force sensor kits 913xCA and 914xCA
  • Connections: Fischer 7 pin pos. to 1 x KIAG 10-32 pos.
  • Protection class EN60529: IP65
  • Length: 0.1 m to 20 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Cable properties
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
Fischer 7-pole pos.
Connection type (amplifier)
KIAG 10-32 pos.

Single-wire, high insulation cable for Slimline force sensor sets 913xBA and 913xCA. These connecting cables for total signal measurement come with a 7-pole Fischer flange connector to sensor and different (e.g. BNC pos., Mini-Coax neg. or TNC pos.) connectors for the amplifier. In addition to the standard cable length of 3 meters, customized lengths between 0.1 and 20 meters are available. This cable supports a temperature range of –40 to +120°C.

Loading
Loading