Connection cable for piezoelectric sensors, KIAG 10-32 pos. int to TNC pos., 1 m / 1941A1

Connection cable for piezoelectric sensors, KIAG 10-32 pos. int to TNC pos., 1 m
1941A1
18000905
  • Cable material: PFA
  • IP protection: IP65 / IP65
  • Cable diameter: 2 mm
  • Cable length: 1 m
Upon request
On request
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Bending radius [mm]
5 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Weldable
Protection welded (sensor)
IP65
Interfaces
Connection type (sensor)
KIAG 10-32 pos. int.
Connection type (amplifier)
TNC pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Predefined cable length
1 m
Coaxial cable for force, torque and strain sensors (e.g. for sensors with KIAG 10-32 int. connector).
Loading
Loading