Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to BNC pos., metalic gray, 1 m / 1900A21A1201

Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to BNC pos., metalic gray, 1 m
1900A21A1201
18035129
  • Cable material: PFA
  • IP protection: IP67 / IP40
  • Cable diameter (inner / outer): 2 mm / 4.6 mm
  • Cable length: 1 m
Upon request
On request
Mechanical properties
Bending radius (static)
40 mm
Electrical properties
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
2 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos. hex
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable color
Metalic grey
Weight
64 g
Cable outer layer protection
Flexible stainless steel hose
Cable diameter (outer)
4.6 mm
Cable diameter (inner)
2 mm
Coaxial cable for force, torque and strain sensors (e.g. for 1-component force sensors).
Loading
Loading