Connecting cable for force plates, Fischer 19-pin pos. angled - MIL 19-pin pos., 10 m / 1757A10

Connecting cable for force plates, Fischer 19-pin pos. angled - MIL 19-pin pos., 10 m
1757A10
18000784
  • Connecting cable for force plates of Types 9281EA and 9287CA to control units of Type 5233A2
  • Diameter: 5.6 mm
  • Connectors: Fischer 19-pin pos. angled (90°) – MIL 19-pin pos.
  • Length: 10 m
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable length
10 m
Interfaces
Connection type (sensor)
Fischer 104 19-pole pos., 90°
Connection type (amplifier)
MIL 19-pole pos.
Loading
Loading
Loading