Connection cable for piezoelectric sensors, M4x0.35 pos. int. to Fischer 102 neg., 0.6 m / 1645C0,6

Connection cable for piezoelectric sensors, M4x0.35 pos. int. to Fischer 102 neg., 0.6 m
1645C0,6
18000566
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 0.6 m
  • Operating temperature range: -90 ... 200°C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP68
Operation and installation
Operating temperature range
-90 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Connection option (sensor)
Weldable
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
0.6 m
Interfaces
Connection option (sensor)
Welded
Connection type (sensor)
M4x0.35 pos. int.
Connection type (amplifier)
Fischer 102 neg.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green

The Type 1645C coaxial connection cable is for sensors with an M4 connector.

Loading
Loading