Cavity pressure sensor, direct measuring (ø4 mm, 200 bar), with single-wire cable (length 1.5 m) / 6167AE

Cavity pressure sensor, direct measuring (ø4 mm, 200 bar), with single-wire cable (length 1.5 m)
6167AE
18005821
  • Cavity pressure sensor (measuring range: 0 … 200 bar)
  • Suitable for low-viscosity materials
  • Sensor with diaphragm design
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
200 bar
Pressure measuring range [bar]
0 … 200 bar
Product type
Pressure sensor type
Direct cavity pressure or temperature sensor
Mechanical properties
Overload [bar]
500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^11 Ω (200 °C)
Influence quantities
Sensitivity
≈-16.5
Temperature coefficient
0.02 %/°C
Certificates and Standards
Certification
CE
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
4 mm
Predefined cable length
1.5 m
The piezoelectric cavity pressure sensor Type 6167AE is for the processing of low-viscosity resins.
Loading
Loading