Cavity pressure sensor, direct measuring ø6 mm, up to 300 °C, uncoated, without cable / 6152BBUMRXGXXX

Cavity pressure sensor, direct measuring ø6 mm, up to 300 °C, uncoated, without cable
6152BBUMRXGXXX
18036459
  • Cavity pressure sensor without a cable
  • Unisens® Technology
  • Max. mold temperature 300 °C
  • Max. melt temperature 450 °C
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Minimal insulation resistance
10^13 Ω, 10^12 Ω (200 °C)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
300 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 300 °C
Operating temperature range, mold (connector)
0 … 300 °C
Operating temperature range, mold (cable)
0 … 300 °C
Cavity pressure sensor with sleeved design, direct measuring ø 6 mm, uncoated, without cable. Measuring range 0...2000 bar, UNISENS®
Loading
Loading