Output cable for general purpose, BNC pos. to BNC pos., ø 4.9 mm, 1 m / 1511A1

Output cable for general purpose, BNC pos. to BNC pos., ø 4.9 mm, 1 m
1511A1
18010494
  • Cable material: PVC
  • IP protection (sensor / amplifier): IP40 / IP40
  • Cable length: 1 m
  • Temperature range: -40 ... 70°C
Upon request
On request
Mechanical properties
Bending radius [mm]
50 mm
Electrical properties
Insulation resistance
4.1 Ohm/305 m
Impedance
50 Ω
Capacitance
101 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 70 °C
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed (bayonet)
Sensor type
IEPE
Cable length
1 m
Interfaces
Connection type (sensor)
M4.5x0.35 4-pole neg.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable diameter
4.9 mm
Cable color
Black
Weight
60 g
Coaxial cable for signal conditioners / DAQ.
Loading
Loading