Connection cable for strain gauge torque sensors, M16x0.75 neg. 90° to open end, custom length / KSM248250SP

Connection cable for strain gauge torque sensors, M16x0.75 neg. 90° to open end, custom length
KSM248250SP
18009025
  • Integration of a torque sensor into a customer-specific measuring chain
  • Space saving configuration
  • Good EMC performance
  • Very flexible
Upon request
On request
Mechanical properties
Bending radius [mm]
5.9 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Operation and installation
Operating temperature range
-40 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
M16x0.75 7-pole neg. 90°
Connection type (amplifier)
Open end
Dimensions and materials
Material
PVC
Cable diameter
5.9 mm
Cable color
Metalic gray
Connection between torque sensor and customer specific solution
Loading
Loading