Connection cable for strain gauge torque sensors, M16x0.75 7-pole neg. to D-Sub 9-pole neg., custom length / KSM214680SP

Connection cable for strain gauge torque sensors, M16x0.75 7-pole neg. to D-Sub 9-pole neg., custom length
KSM214680SP
18008995
  • Sensor side: M16x0.75 7-pole neg.
  • Amplifier side: D-Sub 9-pole neg.
  • Max. cable length: 30 m
Upon request
On request
Mechanical properties
Bending radius [mm]
5.9 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Operation and installation
Operating temperature range
-40 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
M16x0.75 7-pole neg.
Connection type (amplifier)
D-Sub 9-pole neg.
Dimensions and materials
Material
PVC
Cable diameter
5.9 mm
Cable color
Metalic gray
Connection between a torque sensor and RS232 Com Port (PC interface)
Loading
Loading