Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., FEP, low outgassing, custom length / 1756CLK04SP

Kistler provides cables for triaxial accelerators to be applied in engine and powertrain NVH testing.
1756CLK04SP
18035346
  • Cable material: FEP (main)
  • IP protection (sensor / amplifier): IP50 / IP40
  • Cable length: 0.1 ... 20 m
  • Temperature range: -196 ... 200°C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-196 … 200 °C
Applications
Space payload testing
Cable properties
Cable insulator
FEP
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Special features
Cryogenic applications [-195°C], Low outgassing
Cable length
Configurable
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
FEP
Cable diameter
2.7 mm
Cable color
Transparent
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading