Separation cable for voltage output sensors, 1/4-28 neg. to 3 x KIAG 10-32 pos., custom length / 1756CK05SP

Separation cable for voltage output sensors, 1/4-28 neg. to 3 x KIAG 10-32 pos., custom length
1756CK05SP
18029908
  • Cable material: FEP (main)
  • IP protection (sensor / amplifier): IP50 / IP65
  • Cable length: 1 ... 20 m
  • Temperature range: -196 ... 200°C
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-196 … 200 °C
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
FEP (main)
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Configurable cable length
1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos.
Dimensions and materials
Material
FEP (main)
Cable diameter
2.7 mm
Cable color
Transparent
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading