Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., FEP, custom length / 1756CK04SP

Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., FEP, custom length
1756CK04SP
18029904
  • Cable material: FEP (main)
  • IP protection (sensor / amplifier): IP50 / IP40
  • Cable length: 1 ... 20 m
  • Temperature range: -196 ... 200°C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-196 … 200 °C
Applications
Space payload testing
Cable properties
Cable insulator
FEP (main)
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Special features
Cryogenic applications [-195°C]
Cable length
Configurable
Configurable cable length
1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
FEP (main)
Cable diameter
2.7 mm
Cable color
Transparent
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading