Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., FEP, 5 m / 1756C5K04

Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., FEP, 5 m
1756C5K04
18029303
  • Cable material: FEP (main)
  • IP protection (sensor / amplifier): IP50 / IP40
  • Cable length: 5 m
  • Temperature range: -196 ... 200°C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-196 … 200 °C
Cable properties
Cable insulator
FEP (main)
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Special features
Cryogenic applications [-195°C]
Cable length
5 m
Configurable cable length
1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
FEP (main)
Cable diameter
2.7 mm
Cable color
Transparent
Weight
131 g
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading