Analog charge amplifier for injection molding, 4-channel, FSO pC max. ±5000 ... ±20000 / 5159A410

Analog charge amplifier for injection molding, 4-channel, FSO pC max. ±5000 ... ±20000
5159A410
18004868
  • Analog charge amplifier with four pressure sensor input
  • Four pressure sensor input, analog measuring data output 0 … 10V
  • No temperature sensor inputs
  • No switch-level processing: self-optimizing switch-over point output
On request
Upon request
On request
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static
Operation and installation
Device usage
Process monitoring
Applications
Monitoring and control in injection molding
Interfaces
Analog output type
Voltage (V)
This multichannel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a proportional voltage signal or a digital signal according to EUROMAP 75 with Varan real time protocol. This amplifier has been developed for the industrial application with injection molding machines
Loading
Loading