Accelerometer cable for Type 8316A sensors, custom length / 1786DSP

Accelerometer cable for Type 8316A sensors, custom length
1786DSP
18031448
  • Extension cable for Type 8316A accelerometers
  • Cable connectors: 1/4-28 4-pin neg. to BNC pos. and 2 x banana jacks
  • Cable length: custom up to 10 m
  • Cable jacket material: fluoropolymer
Upon request
On request
Cable properties
Configurable cable length
0.1 … 10 m
Interfaces
Connection type (sensor)
1/4-28 UNF 4-pole neg.
Connection type (amplifier)
BNC pos.
This is an output cable for accelerometer Type 8316A that can be custom-sized.
Loading
Loading