6-axis piezoelectric force-torque sensor (Fx, Fy, Fz, Mx, My, Mz, mid profile version) / 9306A41

Kistler supplies piezoelectric 6-axis-force-torque-sensors for usage in Transfer Path Analysis and to optimize vehicle NVH.
9306A41
18045641
  • 6-axis force-torque sensor, mid profile with measuring ranges Fx, Fy: -5 ... 5 kN, Fz: -5 … 10 kN and Mx, My, Mz: -150 … 150 Nm
  • Connection: 2 x V3 neg.
  • Dimensions: DxH (mm) 86x62
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-5 kN
Maximum measuring range [kN]
5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Piezoelectric 6-Axis force/torque sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-2 … 2 %
Maximum crosstalk Fz→Fy
-2 … 2 %
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Applications
Space payload testing, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
V3 neg., V3 neg.
Dimensions and materials
Weight
1.75 kg

This 6-axis force-torque sensor measures all forces and the corresponding moments on the three orthogonal axis. All forces and moments are captured as physical, piezoelectric signals and do not need to be calculated. The unique measurement setup of this multi-axis force-moment sensor allows an extremely small and compact design. Therefore concise models of 3-dimensional dynamic and quasistatic processes are possible even in narrow installations. Pretensioned piezoelectric 6-axis force-torque sensors with two mounting flanges. Measures forces and reaction torques in both tensile and compression directions. A force or reaction torque generates a proportional electrical charge. This is transferred by an electrode to the corresponding connector. The multi-axis force-torque sensor consists of large-area quartz discs and is therefore very rigid. The resulting high natural frequency is a prerequisite for highly dynamic force and torque measurements. The two 3-pole V3 neg. connectors are provided with an antitwist lock. One connector each for force and torque signals. After it has been correctly installed the 6-axis force-torque sensor is immediately ready for use without recalibration.

Loading
Loading