2-axis force and reaction torque transducer, Fz max ±20 kN, Mz max ±200 Nm / 9365B

2-axis force and reaction torque transducer, Fz max ±20 kN, Mz max ±200 Nm
9365B
18007718
  • Preloaded and calibrated force-torque sensor, ready to measure immediately
  • Calibrated ranges: Fz: 0 … +2 kN, 0 … +20 kN; Mz: 0 … ±20 N·m, 0 … ±200 N·m
  • Sensitivity: Fz: ≈ –3,6 pC/N, Mz: ≈ –140 pC/Nm
  • Dimensions DxH: 54x60 mm
On request
On request
Maximum measuring range20 kNSensitivity≈–3.6 pC/N (Fz), ≈–140 pC/Nm (Mz)Preloaded sensorYesStiffness Cφ (Mz) [kN/μm]0.92 N·m/μradOverload Mz [N·m]210 N·mLinearity (moment)≤±0.3 %FSONominal sensitivity Mz [pC/N·m]-140 pC/N·mHysteresis (Mx, My, Mz)≤0.5 %FSOThreshold Mz<0.62 mNmCapacitance≈350 pFTemperature coefficient of sensitivity Fz–0.02 %/°COperating temperature range-40 … 120 °CTightening torque MA (recommended)21 N·mCasing materialDIN 1.4542
Measuring range-20 … 20 kNForce sensor typeMulticomponent force / momentAxial stiffness2.8 kN/μmOverload Fz±24 kNLinearity (force)≤±0.3 %FSOCalibrated range Fz [kN]0 … 20 kNHysteresis (Fx, Fy, Fz)≤±0.5 %FSOThreshold Fz<0.35 NOutput signal typeCharge (Piezoelectric, PE)Minimal insulation resistance10^13 ΩNatural frequency fn Mz25 kHzDegree of protection EN 60529IP65Weight834 gApplicationseVTOL / UAV / drone testing
This piezoelectric 2-axis force-torque transducer is suitable for measuring a tensile or compression force Fz and a torque Mz acting on the sensor. The high resolution allows measurement of the slightest dynamic changes in large forces and torques at non-rotating shafts. Pressure and shear sensitive quartz disks are integrated under high preload between a hollow preload screw and a nut de signed as the sensor case. Because of the extremely high rigidity of the sensor elements, the components Fz and Mz are measured practically without change of stroke or angle. The force and torque-proportional charge signal is picked up by electrodes and fed via a shielded cable to the charge amplifier. The latter converts the charge signals into proportional output voltages, which can be recorded and evaluated.
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.
Manual
2-Component Sensor Fz, Mz
English
pdf
For access, please click here to log in. You will be redirected automatically.
41 results
Accessory Type
Connecting cables (TPC black) for triaxial force sensors with V3 neg. connector
1698-3TPC
1698AN4sp
Price On request Availability
On request
Connecting cable for triaxial force sensors, V3 90°, 3 x KIAG 10-32 pos., exit angle 270°, down
1698AN3sp
Price On request Availability
On request
Connecting cable for triaxial force sensors, V3 90°, 3 x KIAG 10-32 pos., exit angle 180°, left