Cavity pressure sensor, direct measuring (ø2 mm, 2000 bar), without cable / 6185AA

Cavity pressure sensor, direct measuring (ø2 mm, 2000 bar), without cable
6185AA
18035341
  • Cavity pressure sensor (measuring range: 0 … 2000 bar)
  • Replacement sensor without cable
  • IP67 waterproof
  • With venting slot for degassing plastics
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω, 10^12 Ω (200 °C)
Influence quantities
Sensitivity
-2.2 pC/bar
Certificates and Standards
Certification
IP67 (waterproof)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Dimensions and materials
Mounting size
2 mm
Type 6185AA is especially suitable for cavity pressure measurement of small parts and multi-cavity molds.
Loading
Loading