Temperature sensor, direct measuring, connector attached (ø2.5 mm, 450°C, Type K, cable length 0.4m) / 6195B0,4

Temperature sensor, direct measuring, connector attached (ø2.5 mm, 450°C, Type K, cable length 0.4m)
6195B0,4
18005959
  • Temperature sensor (shoulder: 4 mm)
  • Thermocouple Type K
  • Mounting dimensions compatible with cavity pressure sensors with 2.5 mm front diameters
  • Integral steel-braided, glass silk-insulated, high-temperature cable with Fischer connector
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
0 … 450 °C
Product type
Thermocouple type
NiCr-Ni
Operation and installation
Operating pressure range [bar]
0 … 2000 bar
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
450 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 450 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 450 °C
Cable properties
Cable negative
White
Cable positive
Green
Cable included
Yes - fixed cable
Dimensions and materials
Predefined cable length
0.4 m
Additional properties
Machinable front
No
The temperature sensor Type 6195B0,4 is used for contact temperature measurement with a very short reaction time.
Loading
Loading