IEPE accelerometer, orientable, ceramic shear, 50 g, 10-32 coaxial connector, with selectable TEDS template / 8775A050T

Piezoelectric accelerometer 8775A for modal analysis can be oriented freely in its mounting block
8775A050T
18045326
  • Ceramic shear orientable accelerometer with IEPE output
  • Acceleration range: ±50 g
  • 10-32 coaxial connector
  • Selectable TEDS template
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
7000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
100 °C
Mounting type
Adhesive / Wax, Mounting block
Applications
eVTOL / UAV / drone testing, 3C electronics manufacturing
Orientable accelerometer with a 50 g range, 10-32 coaxial connector, and selectable TEDS Template.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
Ceramic Shear Accelerometer (Low Impedance, Voltage Mode)
English
pdf
Please click here to log in to myKistler and you will be redirected.