IEPE triaxial accelerometer, 100 g, M4.5, 4-pin connector, with selectable TEDS Template / 8763B100AT

Triaxial miniature IEPE accelerators 8763B from Kistler offer longterm stability.
8763B100AT
18030186
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±100 g
  • M4.5, 4-pin connector
  • Selectable TEDS Template
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
100 g
Product type
Number of Axes
3
Mini
Yes
Electrical properties
TEDS
Yes
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
50 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
7000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
100 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
Space payload testing, 3C electronics manufacturing
Accelerometer with a 100 g range, M4.5 connector, and selectable TEDS Template.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
Ceramic Shear Triaxial IEPE Accelerometers
English
pdf
Please click here to log in to myKistler and you will be redirected.
13 results
Accessory Type