Mobile data acquisition hardware for NVH testing, KiNOVA Pro / 5809A20A

KiNOVA Pro is a mobile and expandable data acquisition hardware for NVH testing, designed to fulfill the requirements of in-vehicle, bench or laboratory measurements.

5809A20A

KiNOVA Pro is a mobile and expandable data acquisition hardware for NVH testing, designed to fulfill the requirements of in-vehicle, bench or laboratory measurements.
 
  • Up to 32 channels per unit and stackable up to 1000+ channels
  • Acquisition up to 300kSps at 24-bit
  • Customizable with a variety of cards
  • Rugged device, suitable for in-vehicle, bench or laboratory applications
  • Standalone operation: built-in processor, internal battery and solid-state storage
  • USB, Ethernet and Wireless communication
KiNOVA Pro is a mobile and expandable data acquisition system designed to ensure accurate NVH testing. The hardware can be customized based on the measurement needs. KiNOVA Pro can host up to 32 channels per unit and its acquisition rate can reach 300kSps at 24bit. Higher channel count can be reached by stacking multiple units and a variety of cards allows further expanding its functionalities for NVH testing. KiNOVA Pro can also be used as a standalone system, able to operate disconnected from any device.