Laboratory charge amplifiers LabAmp with data acquisition, 4 or 8 channels / 5167A

5167A
This versatile charge amplifier with integrated data acquisition (option) is suitable for piezoelectric sensors and piezoelectric dynamometers.
- Measuring ranges from 100 to 100000 pC, frequency range: ≈0 … 45 kHz
- Integrated, optional 24-bit data acquisition with up to 100 kSps per channel
- Fully flexible low-pass, high-pass, and notch filter adjustment
- 4 or 8 analog outputs with fully flexible 2-point scaling and internal routing
- Two Ethernet interfaces with included switch functionality
- PTP synchronization for data acquisition with multiple devices
- Digital inputs for Reset/Measure and Trigger
The Kistler LabAmp Type 5167A is not only an outstanding low-noise charge amplifier for dynamic signals, but optionally also a powerful data acquisition device delivering the digitized measurement values directly to a host computer for further analysis. It is configured and operated in a web-interface, conveniently accessible by a standard web browser, or via KiStudio Lab Software Package Type 2910A (including post-processing software jBEAM). Thanks to advanced signal processing technology, the Kistler LabAmp Type 5167A offers impressive flexibility. The frequencies of the high-pass, low-pass, and notch filters can be directly entered as numeric values in Hertz. The input signals can be flexibly routed to the analog outputs. The graphical user interface not only offers a simple and intuitive way to configure the device, but also displays different measurement values (e.g., live value, peak value, root mean square). The virtual channel functionality allows for real-time summation of different input signals. Furthermore, the optional browser-based data download allows for the acquired data to be processed in an analysis software. For more advanced tasks or direct analysis, the amplifier can be integrated directly into LabVIEW thanks to the provided Virtual Instruments driver.
Data sheet
Japanese
pdf
English
pdf
English
pdf
Japanese
pdf
Chinese
pdf
Firmware
5167A_Device_SW_1_3_1_incl_manual
English
zip
Manual
DynoWare Type 2825A…
English
pdf
DynoWare Typ 2825A…
German
pdf
LabAmp Network Configuration Guide
English
pdf
Quick start guide
Charge Amplifier and Data Acquisition Device
language-independent
pdf
Software application
LabAmp_LabVIEW_Driver_V3_3 (LabVIEW programming skills required)
English
zip
Network Setup Wizard (V 3.1.0)
English
zip
5165A_5167A_DemoProg_3.2
English
bin
DynoWare Software (3.3.0.0_Win 7_8_10_Incl. LabAmp)
English
bin