High temperature pressure sensors (≥700°C) for gas turbine monitoring and thermoacoustics, ø 12.7 mm / 6025A

These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.

6025A

These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.
 
  • Operating temperature: –55 … 700 °C
  • Short time operating temperature: –55 … 1000°C
  • Highest reliability
  • Acceleration compensated
  • Differential charge output
  • Not pyroelectric
High temperature differential output pressure sensor to measure lowest pressure fluctuations in harsh environments up to 700°C and 1000°C short term. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
Certificate
ATEX, IECEx (Ex-ia)
English
pdf
 
Свидетельство об утверждении типа 602Х
Russian
pdf
 
EAC
Russian
pdf
 
ATEX, IECEx (Ex-nA)
English
pdf
 
Data sheet
German
pdf
 
Russian
pdf
 
Japanese
pdf
 
English
pdf
 
Manual
Высокотемпературный датчик давления
Russian
pdf
 
Hochtemperatur Drucksensor
German
pdf
 
High Temperature Pressure Sensor
English
pdf