Products
Back
Sensors
Back
Force sensors
Pressure sensors
Strain sensors
Accelerometers
Torque sensors
Optical sensors
Other sensors
Connectivity and accessories
Back
Cables
Accessories
Signal conditioning
Back
Charge amplifiers
IEPE conditioners
Other electronics
Systems and data acquisition
Back
maXYmos - XY Process monitoring system
Electromechanical joining systems - Servo assembly press
INSPECT - Fastening process inspection systems
Crash test measurement system
ComoNeo and ComoScout - process monitoring and control systems
KiDAQ - Data acquisition system
KiBox2 - Powertrain analysis system
RoaDyn - Automotive Testing System
KiTraffic - Weigh In Motion
Other measurement systems
Software
Industries and applications
Back
Industries
Back
Automotive development and testing
Automotive production
Aerospace
Traffic and transportation
Maritime
MedTech
Semiconductor electrical and electronics industries
Energy and infrastructure
Biomechanics and life sciences
Applications
Back
Assembly and testing
Monitoring and control in injection molding
Electric motor testing R&D
Automotive testing
Vehicle safety
Fastening technology
Measurement technology for machining
Weight enforcement with Weigh In Motion (WIM)
Rocket engine testing and monitoring
Large engine monitoring
Modular assembly and testing systems for automation
Services and support
Back
Jobs and Career
Back
About us
Back
News
Success stories
Events and exhibitions
Locations worldwide
Standards and certificates
International | English
/
Products
/
Sensors
/
Optical sensors
/
Non-contact optical sensors Correvit S-Motion DTI, standard
/
2055A
/
Non-contact optical sensor Correvit S-Motion DTI, standard / 2055A
Non-contact optical sensor Correvit S-Motion DTI, standard / 2055A
: 18034450
Sensor head
S-Motion (Halogen)
Sensor cable
Sensor cable
5m (standard)
10m
15m
20m
Electronics
Electronics
250 km/h (Standard)
400 km/h
High Resolution 100 km/h
High Resolution 200 km/h
Interface outputs
Interface outputs
+/- 10 V (standard)
0 ... 5 V
Mounting direction
Mounting direction
Longitudinal (standard)
Transverse
Interface inputs
Interface inputs
+/- 10 V (standard)
0 ... 5 V
GPS features
with GPS features
Ordering Key
:
-
:
-
: