Products
Back
Sensors
Back
Force sensors
Pressure sensors
Strain sensors
Accelerometers
Torque sensors
Optical sensors
Other sensors
Connectivity and accessories
Back
Cables
Accessories
Signal conditioning
Back
Charge amplifiers
IEPE conditioners
Other electronics
Systems and data acquisition
Back
maXYmos - XY Process monitoring system
Electromechanical joining systems - Servo assembly press
INSPECT - Fastening process inspection systems
Crash test measurement system
ComoNeo and ComoScout - process monitoring and control systems
KiDAQ - Data acquisition system
KiBox2 - Powertrain analysis system
RoaDyn - Automotive Testing System
KiTraffic - Weigh In Motion
Other measurement systems
Software
Industries and applications
Back
Industries
Back
Automotive development and testing
Automotive production
Aerospace
Traffic and transportation
Maritime
MedTech
Semiconductor electrical and electronics industries
Energy and infrastructure
Biomechanics and life sciences
Applications
Back
Assembly and testing
Monitoring and control in injection molding
Electric motor testing R&D
Automotive testing
Vehicle safety
Fastening technology
Measurement technology for machining
Weight enforcement with Weigh In Motion (WIM)
Rocket engine testing and monitoring
Large engine monitoring
Modular assembly and testing systems for automation
Services and support
Back
Jobs and Career
Back
About us
Back
News
Success stories
Events and exhibitions
Locations worldwide
Standards and certificates
International | English
/
Products
/
Signal conditioning
/
Charge amplifiers
/
Differential charge amplifiers, Ex-nA (non-incendive) version
/
5185A
/
Differential charge amplifier, Ex-nA (non-incendive) version / 5185A
Differential charge amplifier, Ex-nA (non-incendive) version / 5185A
: 18030682
Ordering Key
Casing
Casing
Al-casing
DIN Rail Casing
Signal Out
Signal Out
Single-ended voltage, +/-10V
Single-ended voltage, 5+/-5V
Differenziel voltage, +/-10V
3-wire current 14+/-6mA
Connections
Connections
Connector / PG Feedthrough
PG feedthrough/PG feedthrough
Terminals / Terminals
Filter
Filter
Default (HP 0,5 Hz, TP 10kHz)
Custom
Filter Highpass
0,5 Hz Filter Highpass
0,7 Hz Filter Highpass
0,9 Hz Filter Highpass
1,1 Hz Filter Highpass
1,5 Hz Filter Highpass
2 Hz Filter Highpass
2,5 Hz Filter Highpass
3 Hz Filter Highpass
4 Hz Filter Highpass
5,5 Hz Filter Highpass
7 Hz Filter Highpass
9 Hz Filter Highpass
12 Hz Filter Highpass
15 Hz Filter Highpass
20 Hz Filter Highpass
25 Hz Filter Highpass
30 Hz Filter Highpass
40 Hz Filter Highpass
55 Hz Filter Highpass
70 Hz Filter Highpass
90 Hz Filter Highpass
120 Hz Filter Highpass
150 Hz Filter Highpass
200 Hz Filter Highpass
250 Hz Filter Highpass
300 Hz Filter Highpass
400 Hz Filter Highpass
500 Hz Filter Highpass
Filter Lowpass
0,5 kHz Filter Lowpass
0,7 kHz Filter Lowpass
0,9 kHz Filter Lowpass
1,1 kHz Filter Lowpass
1,5 kHz Filter Lowpass
2 kHz Filter Lowpass
2,5 kHz Filter Lowpass
3 kHz Filter Lowpass
4 kHz Filter Lowpass
5,5 kHz Filter Lowpass
7 kHz Filter Lowpass
[010]
12 kHz Filter Lowpass
15 kHz Filter Lowpass
20 kHz Filter Lowpass
Gain
Gain
Default 10 mV/pC / 6 uA/pC
Custom
Gain mV/pC
Gain mV/pC
Gain uA/pC
:
-
:
-
: