Triaxial accelerometer K-Shear, 500 g, low profile, high temperature, with integral cable / 8794A500M5

Ultra slim line triaxial quartz IEPE accelerometer / 8794A
8794A500M5
18007083
  • Accelerometer with IEPE output
  • Measuring range: +500 g
  • Low profile design with integral cable
  • Temperature range: –55 … +165°C
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
2.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Hole / screw
Triaxial accelerometer with a 500 g range, higher maximum operating temperature, and an IP67 integral cable
Loading
Loading