Piezoelectric (PE) pressure sensor, miniature pressure transducer for high dynamics (1000 bar / 15000 psi), welded cable / 603CAA-W

Piezoelectric (PE) pressure sensor, miniature pressure transducer for high dynamics (1000 bar / 15000 psi), welded cable
603CAA-W
18037469
  • Pressure sensor with welded 1983A cable and with a measuring range up to 1000 bar (15000 psi)
  • Operating temperature range: -196 to 200°C (-321 to 392°F)
  • Acceleration compensated sensor design
  • Charge (PE) output
Upon request
On request
The miniature pressure sensors of the 603C series are, due to their high natural frequency, suited for a variety of applications where highly dynamic pressure transients need to be measured. The acceleration compensation ensures reliable measurements even under highly vibrating conditions.
Loading
Loading