Piezoelectric (PE) pressure sensor, compact pressure transducer for high dynamics (1000 bar / 15000 psi), short housing / 603CAB

Piezoelectric (PE) pressure sensor, compact pressure transducer for high dynamics (1000 bar / 15000 psi), short housing
603CAB
18031493
  • Pressure sensor with measuring range up to 1000 bar (15000 psi)
  • Operating temperature range: –196 to 200°C (–321 to 392°F)
  • Sensor with short housing
  • Correct mounting requires a connector extender of Type 6482A
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
1000 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
1100 bar
Overload [psi]
15950 psi
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1.0 %FSO
Typical linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.4 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
≥10^13 Ω
Noise (1 Hz … 10 kHz) (typ.)
126 μbarrms
Influence quantities
Axial acceleration sensitivity
0.00014 bar/g
Radial acceleration sensitivity
0.0001 bar/g
Dynamical properties
Natural frequency
500 kHz
Rise time
<0.4 μs (10 ... 90%)
Operation and installation
Operating temperature range [°F]
-321 … 392 °F
Minimal operating temperature [°C]
Minimal static operating temperature.
-196 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Applications
NVH testing, Rocket and jet engine testing, Airbag closed vessel testing
Cable properties
Cable included
No cable included
Dimensions and materials
Weight
2.2 g
Housing
Short housing
The miniature pressure sensors of the 603C series are, due to their high natural frequency, suited for a variety of applications where highly dynamic pressure transients need to be measured. The acceleration compensation ensures reliable measurements even under highly vibrating conditions. The sensor of Type 603CAB comes with a short housing. For the mounting of these sensors a connector extender of Type 6482A is required. This mounting form is mainly used where mechanical structures mustn't be weakened.
Loading
Loading