Multicomponent dynamometer, 20 kN, cover plate 600x400 mm, smooth / 9253B11

Multicomponent dynamometer, 20 kN, cover plate 600x400 mm, smooth
9253B11
18007520
  • Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy ±10 kN, Fz –10 … 20 kN
  • Cover plate 600x400 mm, aluminum, smooth
  • Natural frequency fn (x) 800 Hz, fn (y) 750 Hz, fn (z) 850 Hz
  • Fischer 9-pin flange connector
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-10 kN
Maximum measuring range [kN]
20 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
This is a piezoelectric multicomponent force plate for measuring forces and moments. It has a large measuring range and a wide frequency response.
Loading
Loading