Measurement module KiDAQ for piezoelectric sensors (charge amplifier), Rack, EtherCAT / 5509A12B2

Measurement module KiDAQ for piezoelectric sensors (charge amplifier), Rack, EtherCAT
5509A12B2
18046600
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Rack housing, EtherCAT version
Upon request
On request
Electrical properties
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
Testing
Interfaces
Number of channels
4
Number of digital inputs
4
Digital output type
EtherCAT
Dimensions and materials
Casing material
Rack
Loading
Loading
Loading