Inductive sensor, proximity switch, switching distance 3 mm, M8 x 60 mm, plug M8 3-pin / ISS-M8-60-3

Inductive sensor, proximity switch, switching distance 3 mm, M8 x 60 mm, plug M8 3-pin
ISS-M8-60-3
18037201
  • Inductive sensor with switching distance 3 mm
  • Thread: M8x60
  • Switching function normally open (NO)
  • Connection: M8 plug, 3-pin
Upon request
On request
Electrical properties
Maximal current consumption
10 mA
Load current
200 mA
Certificates and Standards
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Mode of operation
Static
Interfaces
Output with LED
PNP
Loading
Loading
Loading