Inductive sensor, proximity switch, switching distance 40 mm, M30 x 84 mm, plug M12 4-pin / ISS-M30-84-40

Inductive sensor, proximity switch, switching distance 40 mm, M30 x 84 mm, plug M12 4-pin
ISS-M30-84-40
18037208
  • Inductive sensor with switching distance 40 mm
  • Thread: M30x84
  • Switching function normally open (NO)
  • Connection: M12 plug, 4-pin
Upon request
On request
Electrical properties
Maximal current consumption
10 mA
Load current
200 mA
Certificates and Standards
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Mode of operation
Static
Interfaces
Output with LED
PNP
Loading
Loading
Loading