FSI strain sensor array, fiber-optic sensor / 2071A

FSI strain sensor array, fiber-optic sensor
2071A
18051148
  • Strain sensor array with up to 22 measurement segments
  • Segment length between 8 and 100 mm
  • High resolution of below 40 nε
  • For both static and dynamic measurements (up to 410 kHz) 
Upon request
On request
Measuring ranges
Maximum measuring range [με]
10000 με
Product type
Measurement system
Sensor
Strain sensor type
Optical strain sensor array, Surface strain sensor
Mechanical properties
Overload
30000 με
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±0.5 %FSO
Electrical properties
Output signal type
Passive reflection
Operation and installation
Operating temperature range
-55 … 300 °C
Applications
Structural health monitoring, Nuclear power plant testing and monitoring, Hydroelectric power plant testing and monitoring, Power grid components testing, Oil and gas pipe testing and monitoring, Gas turbine monitoring, Rocket and jet engine testing, Airbag Testing, Material Characterization
Cable properties
Cable included
Yes - cable included
Interfaces
Connector type
FC/APC
Dimensions and materials
Weight
> 1g/m
The FSI strain sensor array is a fiber-optic sensing system based on Fiber Segment Interferometry (FSI) that enables distributed highly sensitive strain measurements over a large dynamic range of up to 10,000 µε. The sensor consists of multiple configurable sensing segments (1 to 22 segments, 8 to 100 mm long) that allow both localized and distributed strain measurements within a single sensor. The system supports high sampling rates of up to 410 kHz when used with the compatible 2549A interrogator, enabling monitoring of fast dynamic events such as acoustic emission. Thanks to its very small diameter (155 µm) and extremely low weight (1 g/m), the sensor can be integrated into structures with minimal influence on their mechanical properties and is suitable for installations where space is limited. The fiber-based design makes the sensor non-invasive and fast to install, while its dielectric nature ensures intrinsic immunity to electromagnetic interference (EMI). This combination of high sensitivity, flexible configuration, and reliable operation makes FSI strain sensors well suited for structural monitoring and dynamic measurement applications.
Loading
Loading