Connection cable for piezoelectric sensors, KIAG 10-32 pos. int to BNC pos., FPM, custom length / 1983ADSP

Connection cable for piezoelectric sensors, KIAG 10-32 pos. int to BNC pos., FPM, custom length
1983ADSP
18000987
  • Cable material: FPM
  • IP protection: IP68 / IP40
  • Cable diameter: 2 mm
  • Cable length: 0.1 … 20 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-20 … 200 °C
Mechanical properties
Bending radius (static)
14.625 mm
Bending radius (dynamic)
29.25 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Chemical compatibility
Suitable for use in the vicinity of oils, emulsions, cooling lubricants, etc.
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Weldable
Protection welded (sensor)
IP67
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos. int.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
FPM
Cable diameter
2 mm
Cable color
Black
Weight
50 g
Coaxial cable for force, torque and strain sensors (e.g. for 1-component force sensors).
Loading
Loading