Connection cable for piezoelectric sensors, M4x0.35 pos. int. to Fischer 102 neg., 0.2 m / 1645C0,2

Connection cable for piezoelectric sensors, M4x0.35 pos. int. to Fischer 102 neg., 0.2 m
1645C0,2
18000564
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 0.2 m
  • Operating temperature range: -90 ... 200°C
Upon request
On request
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP68
Operation and installation
Operating temperature range
-90 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Connection option (sensor)
Weldable
Interfaces
Connection option (sensor)
Welded
Connection type (sensor)
M4 pos.
Connection type (amplifier)
Fischer 102 neg.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Weight
24 g
Predefined cable length
0.2 m

The Type 1645C coaxial connection cable is for sensors with an M4 connector.

Loading
Loading