Connection cable for voltage output sensors, 1/4-28 neg. to open end, FEP, 3 m / 1592M1SP3

Connection cable for voltage output sensors, 1/4-28 neg. to open end, FEP, 3 m
1592M1SP3
18029973
  • Cable material: FEP
  • IP protection (sensor): IP50
  • Cable length: 3 m
  • Temperature range: <165°C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Cable properties
Cable insulator
FEP
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
FEP
Cable diameter
2.7 mm
Cable color
Transparent
Cable for connection between voltage output sensors (e.g. IEPE triaxial accelerometers / MEMS capacitive uniaxial accelerometers) and custom DAQ.
Loading
Loading