Network connection cables with Ethernet interface, M12 4-pole pos. to RJ45 / 1200A195

1200A195
This hybrid cable provides power supply and network connection for high-performance measuring devices with a single cable.
Main features / advantages
- Flame and oil resistant cable with low adhesion
- PUR (halogen-free) black
- Ethernet hybrid CAT5 (IEC 11801), 100Mbps
- Socket: M12, keying: Y (shielded)
The M12 hybrid cable reduces the number of cables for network connection and power supply to one, enabling a lean design of the measuring chain. It is approved for use in static installations in a wide temperature range from -40 °C to 80 °C. Its resistance to oil, flame and adhesion allows for its use in various applications, from biomechanics to industrial environments.
Loading
Loading
