Connection cable for piezoelectric sensors, M4x0,35 pos. to BNC pos., blue, custom length / 1900A23A22SP

Connection cable for piezoelectric sensors, M4x0,35 pos. to BNC pos., blue, custom length
1900A23A22SP
18043098
  • Cable material: PFA
  • Length: 0.3 … 20 m
  • Inner diameter: 1.8 mm
  • Operating temperature: -40 … 200°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
30 mm
Electrical properties
Insulation resistance
>1 x E+14
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.3 … 20 m
Interfaces
Connection type (sensor)
M4x0.35 pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable color
Blue
Cable diameter (inner)
1.8 mm
Highly flexible coaxial cable for connection between sensor and charge amplifier. Suitable for drag chains.
Loading
Loading