Connecting cable for piezoelectric sensors, highly flexible, M4x0.35 pos. - BNC pos., 3 m / 1900A23A2203

Connecting cable for piezoelectric sensors, highly flexible, M4x0.35 pos. - BNC pos., 3 m
1900A23A2203
18043195
  • Length: 3 m
  • Temperature range: –40 to +200° C
  • Sensor connection: M4x0.35 pos. (IP65)
  • Amplifier connector: BNC pos. (IP40)
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Interfaces
Connection type (sensor)
M4 pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Predefined cable length
3 m
The Type 1900A23A connecting cables are low-noise and high-insulation coaxial cables for use in drag-chains. Owing to their own properties, the blue cables are especially well suited for dynamic use. Thanks to the special properties of the innovative coaxial cable, a life expectancy of at least 10 million bending cycles was verified in the test laboratory for versatile use in drag-chains. High abrasion resistance is thereby ensured. The KIAG 10-32 pos. connecting plug with a hexagonal swivel nut ensures IP67 protection. The highly flexible connecting cable is available in various designs. In addition to standard lengths, customer-specific special lengths can also be provided. On the amplifier side, connection variant KIAG 10-32 pos. or BNC pos. can be selected. On the sensor side, the connectors KIAG 10-32 pos. or M4x0.35 pos. are available.
Loading
Loading