Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to BNC pos., blue, 2 m / 1900A23A1202

Connection cable for piezoelectric sensors, KIAG 10-32 pos. hex to BNC pos., blue, 2 m
1900A23A1202
18035252
  • Cable material: PFA
  • IP protection (sensor / connector): IP67 / IP40
  • Length: 2 m
  • Operating temperature: -40 … 200°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
30 mm
Electrical properties
Insulation resistance
>1 x E+14
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
2 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos. hex
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable color
Blue
Weight
34 g
Cable diameter (inner)
1.8 mm
Highly flexible coaxial cable for connection between sensor and charge amplifier. Suitable for drag chains.
Loading
Loading